IESNA:LM-63-2002
[TEST]P1055170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]325
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
356.9 352.8 351.2 348.3 344.2 338.9 332.7 325.7 317.5 308.5
298.7 288.4 276.9 265.8 253.9 241.6 228.9 216.6 203.5 189.9
176.8 163.7 150.6 137.4 124.3 112 98.9 84.9 71.8 59.1
46.8 34.9 23.8 13.9 4.9 0 0
356.9 358.2 354.5 348.3 339.7 328.2 314.7 299.5 283.1 265
246.2 226.5 205.9 186.3 165.3 145.6 125.5 106.7 87.4 69.7
54.2 39.8 26.7 18.9 14.8 11.5 7.8 4.9 2.9 1.6
0.8 0.4 0 0 0 0 0
356.9 353.2 345.4 331.5 312.2 289.6 265 237.5 207.2 176.4
146.5 119 91.5 68.5 48 29.5 18.1 14.4 11.1 8.2
5.7 3.7 2.5 1.6 0.8 0.8 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
356.9 352.4 338.9 317.9 290.5 258.9 224.4 187.1 148.9 114.9
83.7 57.4 34.1 18.5 14.4 10.7 7.8 5.3 3.3 2.1
1.2 0.8 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
356.9 352.8 338.9 313.8 284.3 249 208.8 169 130 94.8
64.4 39.4 20.1 14.8 11.1 8.2 5.7 3.7 2.1 1.2
0.8 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
